Publish your products
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
THE GRID 80 cm auxiliary furniture
    Cosmic

    THE GRID 80 cm auxiliary furniture

    A shelf as an auxiliary furniture is a good idea to keep order in your bathroom. Cosmic offers you this 80 cm wide storage bench with two generous shelves, increasing the space to organize your towels or daily hygiene products. The shelf is made up of a structure in chrome finish and the shelves in light oak, although you have many other combinations to choose from. The furniture is completed with an aesthetic and at the same time functional proposal: a sliding square tray that you can place on the side that suits you best. You can place the furniture in front of one of the bathroom walls or at the foot of the bath, if it is free. This auxiliary module is part of the Cosmic The Grid collection, a very large bathroom collection that also includes furniture and accessories. The proposal is designed by Ricard Ferrer for a bathroom conceived from an architectural perspective. Cosmic is a brand specialized in designer bathroom accessories and furniture, which is a benchmark in the sector for its innovation both in the application of new materials, imported from other sectors, and in the introduction of new forms and models. The auxiliary furniture is made of stainless steel in chrome finish and light oak shelves. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • Structure finishes: 01- Chrome 36- Matte black 65- Matte white Shelf/furniture finishes: 194- Clear OAK 195- Dark OAK 034- Glossy black lacquered 064- Glossy white lacquered 108- Lacquered matte black 102- Lacquered matte white
    Technical specification
    • Unique ref.7680014150xxxxx
    • Product familyThe Grid
    • Product groupWashbasin unit
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryWood
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit