Publish your products
COTTO Accessories Paper Holder Astoria C836

COTTO Accessories Paper Holder Astoria C836

"Paper Holder : Astoria Paper holder wall mounted. With Stainless bracket Recommends with Sanitary ware ,Basin and Accessories Astoria Series"
Technical specification
  • Unique ref.COTTO_Accessories_Paper_Holder_Astoria_C836
  • Product familyAccessories
  • Product groupPaper Holder
  • TypeObject (single object)
  • Date of publishing2023-08-31
  • Edition number1
  • Height (mm)90
  • Width (mm)210
  • Depth (mm)85
Related
  • Material mainCeramics
  • Designed inThailand
  • Weight Net (Kg)3.9
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit