Publish your products
COTTO Automatic Basin Faucet CT4901DC

COTTO Automatic Basin Faucet CT4901DC

1. COTTO CLEAN: Metal Contaminant-Controlled (Lead, Cadmium, Copper, Zinc) 2. Extra Chrome: Plated with 8 Micron Nickel-Chromium
Technical specification
  • Unique ref.COTTO_Automatic_Basin_Faucet_CT4901DC
  • Product familyFaucet & Taps & Mixer
  • Product groupAutomatic Basin Faucet
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)165
  • Width (mm)42
  • Depth (mm)97.5
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit