Publish your products
COTTO Floor Drain CT6404Z2P(HM)

COTTO Floor Drain CT6404Z2P(HM)

1. Made of Stainless steel 304 2. Flow rate 14 L/Mi 3. Insect scent protection
Technical specification
  • Unique ref.COTTO_Floor-Drain_CT6404Z2P-HM
  • Product familyPlumbing
  • Product groupFloor Drain
  • TypeObject (single object)
  • Date of publishing2022-08-10
  • Edition number1
  • Height (mm)44
  • Width (mm)100
  • Depth (mm)100
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)0.3
Classification
  • BIMobject CategoryPlumbing - Drainage
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit