Publish your products
COTTO Rain Shower CT623Z95ZH018

COTTO Rain Shower CT623Z95ZH018

COTTO Rain Shower CT623Z95ZH018
Technical specification
  • Unique ref.COTTO_Rain_Shower_CT623Z95ZH018
  • Product familyShower
  • Product groupRain Shower
  • TypeObject (single object)
  • Date of publishing2022-07-04
  • Edition number1
  • Height (mm)830
  • Width (mm)200
  • Depth (mm)452
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Showers

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit