Publish your products
COTTO Towel Bar Arch Series CT0286(HM)

COTTO Towel Bar Arch Series CT0286(HM)

COTTO Towel Bar Arch Series CT0286(HM)
Technical specification
  • Unique ref.COTTO_Towel_Bar_Arch_Series_CT0286-HM
  • Product familyAccessories
  • Product groupTowel Bar, Towel Ring & Cloth Shelf
  • TypeObject (single object)
  • Date of publishing2022-07-04
  • Edition number1
  • Height (mm)25
  • Width (mm)113
  • Depth (mm)600
Related
  • Material mainMetal
  • Material secondaryBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit