Publish your products
Sanitary Bathroom Accessories COTTO CT0285#WH(HM)
Sanitary Bathroom Accessories COTTO CT0285#WH(HM)

    Sanitary Bathroom Accessories COTTO CT0285#WH(HM)

    Technical specification
    • Unique ref.Sanitary_Bathroom-Accessories_COTTO_CT0285-WH_HM
    • Product familyAccessories
    • Product groupTowel Bar
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    • Height (mm)67
    • Width (mm)25
    • Depth (mm)600
    Related
    • Material mainMetal
    • Material secondaryBrass
    • Manufactured inThailand
    • Weight Net (Kg)0.92
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit