Publish your products
Sanitary Bathroom Accessories COTTO CT0335#BL(HM)
Sanitary Bathroom Accessories COTTO CT0335#BL(HM)

    Sanitary Bathroom Accessories COTTO CT0335#BL(HM)

    Technical specification
    • Unique ref.Sanitary_Bathroom-Accessories_COTTO_CT0335-BL_HM
    • Product familyAccessories
    • Product groupShelf
    • TypeObject (single object)
    • Date of publishing2024-08-22
    • Edition number1
    • Height (mm)23
    • Width (mm)90
    • Depth (mm)435
    Related
    • Material mainStainless steel 304
    • Material secondaryMetal
    • Manufactured inThailand
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit