Publish your products
Sanitary Taps Mixers COTTO CT1276A#SA(HM)

Sanitary Taps Mixers COTTO CT1276A#SA(HM)

Technical specification
  • Unique ref.Sanitary_Taps-Mixers_COTTO_CT1276A-SA_HM
  • Product familyFaucet & Taps & Mixer
  • Product groupBasin Faucet
  • TypeObject (single object)
  • Date of publishing2024-08-22
  • Edition number1
  • Height (mm)156
  • Width (mm)32
  • Depth (mm)169
Related
  • Material mainStainless steel 304
  • Manufactured inThailand
  • Weight Net (Kg)0.51
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit