Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/42b227bc-1fcd-4d9f-a225-e8e19ea39180
Home
Categories
Construction
Other
Heaters support equipment - CAMLOCK 90° BEND 63MM
Unavailable in United States
Cramo
Follow
Heaters support equipment - CAMLOCK 90° BEND 63MM
CAMLOCK 90° BEND 63MM
Download
Specification
Specification
LENGTH: 193 MM
WIDTH: 178 MM
HEIGHT: 83 MM
Technical specification
Technical specification
Unique ref.
ACCESSORY01561346
Product family
Heaters - Ventilation
Product group
Heaters Hotwater
Type
Object (single object)
Date of publishing
2022-09-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Other
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Royal Corinthian
Architectural Bracket – Standard – 12x18x8
Download
Royal Corinthian
Architectural Bracket – Porch – 0414
Download
Royal Corinthian
Architectural Bracket – Arched – 0562
Download
Royal Corinthian
Architectural Bracket – Craftsman – 0510
Download
Schluter Systems
SCHIENE Finishing and edge-protection profile with minimum reveal
Download
Schluter Systems
QUADEC Finishing and edge-protection profile with a squared reveal surface
Download