Publish your products
Handlers Telescopic: JCB - 525-60
Cramo

Handlers Telescopic: JCB - 525-60

4.4 out of 5 stars4.4(12 reviews)

TELEHANDLER ≤2,5 TON ≤6m 4WD, 4WS

JCB telehandler is designed to offer superb productivity, and the 525-60 Hi Viz Loadall is no different. Excellent visibility and manoeuvrability, versatile performance, potent power and innovation-driven efficiency are all part of the package. There’s also strength, durability and reliability built into every area of this Loadall from JCB

Specification
    • Length MM 4000
    • Width MM 1840
    • Height MM 2190
    • Weight KG 5488
    • Lifting Height M 6
    • Horizontal Outreach M 2.64
    • Lifting Capacity KG 2500
    • Capacity at max Outreach KG 800
Technical specification
  • Unique ref.JCB52560
  • Product familyHandlers Telescopic
  • Product groupHandlers Telescopic
  • TypeObject (single object)
  • Date of publishing2021-12-20
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Telehandler
  • IFC classificationObject

Region availability

Europe
Estonia
Finland
Norway