Publish your products
Work platform: ALIMAK MC650
Work platform: ALIMAK MC650
    Cramo

    Work platform: ALIMAK MC650

    2.7 out of 5 stars2.7(7 reviews)

    WORK PLATFORM <4000KG, Single mast A-drive

    The Alimak MC 650 is Alimak’s largest and most powerful mast climbing work platform. Engineered for efficiency, the MC 650 offers a high-quality vertical access solution for heavy applications with length from 4,4 m to 19,4 m and payload capacities of 2,230 kg to 3,630 kg.

    Specification
    • Specification.

      Deployment length - 4,9 M (Basic section)
      Deployment width - 4 M (Basic section)
      Cabin length - 4400 MM (Basic section)
      Cabin width - 1500 MM (Basic section)
      Max Lifting capacity - 3630 KG (Basic section)
      Max height - 100 M (With mast anchored)

      Technical specification
      • Unique ref.ALIMAKMC650
      • Product familyBuidling Hoists
      • Product groupWork platform
      • TypeObject (single object)
      • Date of publishing2022-02-02
      • Edition number1
      Classification
      • BIMobject CategoryConstruction - Site Construction
      • IFC classificationObject

      Region availability

      Europe
      Sweden
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit