Publish your products
Heaters Electric: EL-BJÖRN - TF18EL
Cramo

Heaters Electric: EL-BJÖRN - TF18EL

TF 18EL - Suitable for areas up to 350m2. The lnflatable fabric air distributor recessed in the machine and equipped with an inner steel spiral for vertical durability, fabric distributor has six air outputs of 95 mm, and can be used with additional fabric. The temperature is controlled to operate at both min and max regulated settings. Simple design facilitates quick and easy filter replacement. The transporting handle is equipped with protective insulation. The machine is S-marked, classified as a room heater and CE declared. The TF18 is designed to cover an area of 350 m2 or 1225 m3, at -13 °C outside to 15-18 °C inside, with normal insulated walls in the building with a typical ceiling height of around 3m.
Specification
  • Length x Width x Height (mm) - 600 x 565 x 1260
Technical specification
  • Unique ref.ELBJORNTF18EL
  • Product familyHeaters - Ventilation
  • Product groupHeaters Electric
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit