Publish your products
Heaters Electric: EL-BJÖRN - VF15
Cramo

Heaters Electric: EL-BJÖRN - VF15

The powerful, low-noise fan motors and the advanced design of the heating element ensure´s high airflow and rapid heating. The directing grill on the front concentrates the air flow, creating a greater throw length. The fans are intended for occasional or permanent heating. They are ideal for construction work, warehouses, workshops, storage rooms, holiday cottages, washing and rinsing bays, shops and similar wet and dry areas. The fans are fitted with stepless +5 to +45°C thermostats, which control the heating element and fan. On the VF 3 - VF 15 fans, the thermostat controls either the heater and fan, or the heating element alone. The required function is selected through a toggle switch on the control panel. On the VF 3 - VF 15, the overheating protection is reset manually on the control panel (RESET). These fans are fitted with after-cooling. The fans are CE labelled and type-tested by Semko with a CB test certificate. Protection class IP 44.
Specification
  • Length x Width x Height (mm) - 470 x 410 x 490
Technical specification
  • Unique ref.ELBJORNVF15
  • Product familyHeaters - Ventilation
  • Product groupHeaters Electric
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Lithuania
Norway
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit