Publish your products
Boomlifts Telescopic: HAULOTTE - HT28RTJ PRO
Boomlifts Telescopic: HAULOTTE - HT28RTJ PRO
    Cramo

    Boomlifts Telescopic: HAULOTTE - HT28RTJ PRO

    TELESKOPIC BOOM LIFT, DIESEL < 28 M

    Smooth and precise movements. Haulotte Stop Emission System which regulates engine run time, reducing fuel consumption, pollution, and noise.


      Specification
        • LENGTH: 13050 MM
        • WIDTH: 2480 MM
        • HEIGHT: 2850 MM
        • WEIGHT: 18100 KG
        • PLATFORM HEIGHT MAX: 25.6 M
        • LIFTING CAPACITY MAX: 350 KG
        • HORIZONTAL OUTREACH: 23.8 M
        • CAPACITY AT MAX OUTREACH: 230 KG
      Technical specification
      • Unique ref.HAULOTTEHT28RTJPRO
      • Product familyBoomlifts Telescopic
      • Product groupBoomlifts Telescopic
      • TypeObject (single object)
      • Date of publishing2022-06-22
      • Edition number1
      Links
      Classification
      • BIMobject CategoryConstruction - Aerial Equipment
      • IFC classificationObject
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit