Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
creationbaumann/products/4a5f0b64-43bd-41fe-9bf3-38dde0d3c56c
Home
Categories
Fabrics
All
Atomic
Available in United States
Creation Baumann
Follow
Atomic
Decoration fabric with an innovative, net-like honeycomb pattern in Trevira CS.
Properties
Number of colours: 8
Special colours available from 200m / 220yds upwards.
Width: 140 cm / 55 Inches
Weight: 245 g/m²
Material: 100% PLF CS
Download
Technical specification
Technical specification
Unique ref.
0100270
Product family
Fabrics
Product group
Creation Baumann Line
Type
Object (single object)
Date of publishing
2011-12-22
Edition number
1
Height (mm)
200000
Width (mm)
1400
Links
Links
Product url
http://www.creationbaumann.com/produkte_detail_en,,60103,detail.html?filter_gruppenlinie=281
Installation instructions
http://www.creationbaumann.com/produkte_detail_en,,60103,detail.pdf?wert_gruppenlinie=281
Related
Related
Material main
Fabric
Material secondary
Fabric
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.245
Classification
Classification
BIMobject Category
Fabrics - All
IFC classification
Furniture
UNSPSC name
Window film
UNSPSC code
30141511
Similar products
Recasens
MASTER
Download
Recasens
RECACRIL DECORLINE
3.6
(
5
)
Download
Recasens
RECSCREEN 6000
Download
Väveriet Uddebo
Ballad 117
Download
Recasens
MASTER OPACO
Download
Recasens
RECSCREEN 5000P
Download