Publish your products
DM-NVX-E30 - DM NVX® 4K60 4:4:4 HDR Network AV Encoder
DM-NVX-E30 - DM NVX® 4K60 4:4:4 HDR Network AV Encoder
DM-NVX-E30 - DM NVX® 4K60 4:4:4 HDR Network AV Encoder
DM-NVX-E30 - DM NVX® 4K60 4:4:4 HDR Network AV Encoder
DM-NVX-E30 - DM NVX® 4K60 4:4:4 HDR Network AV Encoder

    DM-NVX-E30 - DM NVX® 4K60 4:4:4 HDR Network AV Encoder

    A reliable, high‑performance AV over IP encoder that transports 4K60 4:4:4 video over standard Gigabit Ethernet with no perceptible latency or loss of quality.  Supports HDR (High Dynamic Range) and HDCP 2.3. Provides a secure 4K signal routing solution for enterprise and campus‑wide content distribution applications.

    DM NVX® technology transports ultra high‑definition 4K60 4:4:4 video over standard Gigabit Ethernet with no perceptible latency or loss of quality. Using standard network switches and CAT5e UTP wiring, a DM NVX system delivers a high‑performance virtual matrix routing solution for any enterprise or campus‑wide 4K content distribution application. Support for HDR (High Dynamic Range) and HDCP 2.3 compliance ensures the ultimate in picture quality and compatibility for all of today’s varied media sources.

    The Crestron DM-NVX-E30 is a compact AV over IP encoder designed to function as a transmitter. Featuring secure web‑based control and management, an HDMI® input, an analog audio output, AES67 transmit and receive capability, and copper Ethernet connectivity with PoE+ support, the DM-NVX-E30 offers an encoder solution for a DM NVX network AV installation of any size.

    Real‑Time 4K60 Video Distribution
    Engineered for demanding conference room and classroom applications, DM NVX technology ensures real‑time, full‑motion 4K60 video performance for the presentation of multimedia, videoconferencing, and live camera images. Interactive functions such as gameplay and the use of a mouse are fluid and natural.

    A DM NVX system is engineered for stability and ultimate reliability. Line‑synchronized outputs ensure perfect synchronization of content across multiple displays for applications such as digital signage. Variable Multicast TTL (Time To Live) enables traversing multiple network routers for optimal flexibility.

    Pixel Perfect Processing Technology
    A DM NVX system incorporates Pixel Perfect Processing technology, which provides flawless video transport in all applications. The DM-NVX-E30 can encode a video signal to achieve imperceptible end‑to‑end latency of less than 1 frame. The image quality of the source is maintained across a 1‑Gigabit network at any resolution up to 4K60 4:4:4.

    Enterprise‑Grade Security
    Using advanced security features and protocols such as 802.1X authentication, Active Directory® credential management, AES‑128 content encryption, PKI authentication, TLS, SSH, and HTTPS, a DM NVX system delivers a true enterprise‑grade network AV solution engineered to fulfill demanding IT policies.

    Encoder Functionality
    The DM-NVX-E30 is a basic encoder with one HDMI input that allows a laptop computer, camera, or other media source to be connected via an HDMI cable and then transmitted over the network to one or many decoders. Compatible with DM NVX products that can function as decoders, the DM-NVX-E30 can be used in any DM NVX network AV design.

    Image Preview
    Image preview provides still images (thumbnails) that show the current video being received by an input of a DM NVX encoder. Still images are shown at one frame per second. Image preview supports the maximum resolution of the source and scales the image, while maintaining the aspect ratio. Images can be previewed in the DM NVX web interface and accessed remotely using a web browser. The images can also be previewed on a Crestron touch screen or third-party interface.

    Test Pattern Generator
    The built-in test pattern generator can be used during setup to ensure that video streaming is functional and can also be used as a tool for the adjustment, calibration, and alignment of displays, projectors, and video walls. The DM NVX encoder can send the test pattern to any routed DM NVX decoder.

    Adaptive Bit Rate
    Adaptive bit rate can be enabled or disabled using the web interface or a control system. Adaptive bit rate enables the encoder to automatically set the bit rate required for the input resolution of the stream; for example, the adaptive bit rate for a common resolution such as 1920x1080p@60Hz (1080p60) is automatically set to 400 Mbps. Adaptive bit rate makes better use of the available bandwidth.

    Fixed, Adaptive, or Variable Bit Rate
    In DM NVX encoder mode, the bit rate of a stream can be set to fixed, adaptive, or variable:

    • A fixed bit rate, also referred to as Constant Bit Rate (CBR), is user specified and can be set to a value ranging from 200 Mbps to 950 Mbps.
    • Adaptive bit rate (ABR) enables the encoder to automatically set a fixed bit rate based on the input resolution of the stream. For example, the adaptive bit rate for a common resolution such as 1920x1080p@60Hz (1080p60) would automatically be set to 400 Mbps. Adaptive bit rate makes better use of the available bandwidth than a user-specified fixed bit rate.
    • Variable bit rate (VBR) enables the encoder to automatically vary the bit rate based on the content and input resolution of the stream. The bit rate can vary from less than 150 Mbps to a maximum of 750 Mbps. A variable bit rate results in the use of less bandwidth to produce the same image quality as a user-specified fixed bit rate or an adaptive bit rate.

    The web interface or a control system can be used to set a fixed bit rate or to enable adaptive or variable bit rate functionality.

    Analog Audio De-embedding
    The analog audio output provides a stereo line‑level signal to feed a local sound system or sound bar. The output volume is adjustable via a control system or web browser.

    7.1 Surround Sound Audio
    DM NVX technology supports the lossless transport of 7.1 surround sound audio signals, including Dolby® TrueHD, Dolby Atmos®, DTS HD®, DTS:X®, and uncompressed linear PCM.

    AES67 Audio Embedding and De-Embedding
    AES67 support enables the HDMI source to be transmitted as a 2-channel AES67 audio stream while another 2‑channel AES67 audio stream is received from a Crestron DSP or other third-party device. The received AES67 audio stream can be output via the analog audio output.

    NOTE: An AES67 audio stream that is received by a DM NVX endpoint cannot be transmitted from that endpoint.

    Copper Ethernet Connectivity
    The DM-NVX-E30 includes one RJ-45 1000BASE‑T Ethernet port. The port is PoE+ compliant, allowing the device to be powered via a PoE+ Ethernet switch. For information about network requirements and guidelines, refer to the DM NVX AV-over-IP System Design Guide, Doc. 7977.

    Automatic Point-to-Point Connectivity
    Point-to-point connectivity enables the DM-NVX-E30 to be connected directly to a DM NVX 4K60 4:4:4 decoder to stream video and audio. Rather than being connected to an Ethernet switch, the 1000BASE-T Ethernet port of the encoder is connected directly to a 1000BASE-T port of a decoder.

    By default, point-to-point mode automatically detects whether the DM-NVX-E30 is connected directly to a DM NVX 4K60 4:4:4 decoder or to a 1000BASE-T switch. When a direct connection between the DM-NVX-E30 and a decoder is detected, the devices operate in point-to-point mode without the need for additional configuration; however, a control system is required for CEC (Consumer Electronics Control), RS-232, and IR control.

    Device Control
    The DM-NVX-E30 includes built‑in COM (RS‑232) and IR ports for control of source devices under the management of a control system. Additional control capability is provided by CEC over the HDMI connection. Under the management of a control system, the DM-NVX-E30 can control a source device via CEC, potentially eliminating the need for dedicated serial cables or IR emitters.

    Web‑Based Setup
    Setup of the DM-NVX-E30 is accomplished by using a web browser. Full control and monitoring of the device is enabled through integration with a control system or with a DM NVX Director® virtual switching appliance.

    Streamlined Management Using DM NVX Director Virtual Switching Appliances
    For applications that are small to moderate in size, a network of DM NVX endpoints can be configured and controlled with the use of a control system. For larger enterprise and campus‑wide signal routing applications, adding a DM NVX Director virtual switching appliance (DM-NVX-DIR-80, DM-NVX-DIR-160, or DM-NVX-DIR-ENT) enhances and streamlines the entire configuration and control process. A DM NVX Director appliance provides a central point of management and enables the creation of multiple virtual matrix switchers through one easy‑to‑use web‑based portal.

    Low‑Profile Installation
    The DM-NVX-E30 mounts conveniently to a flat surface or rack rail and fits easily beneath a tabletop or inside a lectern, AV cart, or equipment cabinet. All connectors and LED indicators are positioned on the front and rear of the device, offering optimal access and visibility for a clean, serviceable installation. Power is provided via PoE+ or an optional power pack (sold separately).

    Specification
    • Key Features

      • 4K60 4:4:4 video over standard Gigabit Ethernet
      • HDR10, HDR10+, and Dolby Vision® video support
      • Real‑time video performance over the network
      • Pixel Perfect Processing technology
      • Enterprise‑grade security including 802.1X, Active Directory® credential management, TLS, and AES‑128
      • HDCP 2.3 compliant
      • Encoder functionality for use with DM NVX® products that can function as decoders
      • One HDMI® input
      • Image preview
      • Test pattern generator
      • Fixed, adaptive, or variable bit rate
      • Analog audio de-embedding
      • 7.1 surround sound audio
      • AES67 audio embedding and de-embedding
      • Copper Ethernet connectivity with PoE+ support
      • Automatic point-to-point connectivity
      • Device control via RS‑232, IR, and CEC
      • Easy setup via built‑in web pages
      • Compatibility with Crestron® 3‑Series® or later control systems
      • Streamlined management using DM NVX Director® virtual switching appliances
      • .AV Framework™ technology support
      • XiO Cloud® service support
      • Crestron Home® OS support
      • API for full control of the DM-NVX-E30
      • Compact, surface‑mountable design
      • Powered via PoE+ or optional power pack (sold separately)
    Technical specification
    • Unique ref.DM-NVX-E30
    • Product familyVideo
    • Product groupDigitalMedia Streaming Solutions
    • TypeObject (single object)
    • Date of publishing2023-06-19
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationObject
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_60_75_08
    • Uniclass 2015 DescriptionAudio and visual source products
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit