Publish your products
JKS - Suspended Ceiling Projector Kit with Jr Universal Adapter
Crimson AV

JKS - Suspended Ceiling Projector Kit with Jr Universal Adapter

Complete projector mount kit with suspended ceiling adapter. Three adjustable drop lengths (6" to 11", 12" to 18", 18" to 24"). Ideal for projectors weighing up to 50 lb. Built-in roll, pitch and yaw adjustments make alignment fast and easy. Quick release mechanism allows projector to be easily removed for service. Compatible with all 1.5 NPT threaded pipe.


  • 1" incremental drop length adjustment
  • Mounts above false ceiling tile on standard 2’x2’ or 2’x4’ grid system
  • Allows for infinite column placement within standard 2’x2’ or 2’x4’ grid system
  • Includes 22' suspension wire, four turnbuckles, and anchors to suspend from wood or concrete structures
  • Fully adjustable roll, pitch and yaw
  • Quick release mechanism allows for easy service of projector
  • Through-column cable routing for an uncluttered look
  • Pre-sorted hardware pack for easy installation
Technical specification
  • Unique ref.crimson-008
  • Product familyAudio-Visual System Components
  • Product groupCeiling Projector Mount
  • TypeObject (single object)
  • Date of publishing2016-10-26
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual - Projectors
  • IFC classificationStructural Connection
  • Uniclass 2015 CodePr_60_75_08
  • Uniclass 2015 DescriptionAudio and visual source products
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States