Publish your products
487 Series Interior Partition System
487 Series Interior Partition System
487 Series Interior Partition System

    487 Series Interior Partition System

    CRL 487 Series combines the efficiency and aesthetic attributes of glass with the performance enhancements of a fully framed partition. The 487 Series is a highly effective solution for creating remarkable office spaces and providing acoustical privacy, all while allowing desirable light to enter the indoor spaces. The 487 Series can accommodate aluminum or wood doors in pivoting or sliding configurations. Optional 20-minute and 90-minute “Positive Pressure” Frames provide heat barriers where required.


    Specification
      • Accepts 1/4", 3/8", 1/2", and 9/16" (6, 10, 12, and 14 mm) Glazing
      • Single and Double Door Frames Designed to Wrap 4-7/8" (124 mm) Walls
      • 1-1/2" (38.1 mm) Face Trim
      • Sliding Door Kits Optional

      keywords: office partition, interior partition, partition

    Technical specification
    • Unique ref.crl-usalum-487
    • Product familyInterior Partitions
    • Product groupGlass Wall
    • TypeAssembly (multiple objects)
    • Date of publishing2015-06-27
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Dividers & Screens
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 13 11 11 11
    • OmniClass TitlePartition Frames
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit