We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Defender Series BW8000 Blast Resistant Single Hung Window

Unique ref.: crl-usalum-series-bw8000
Brand: C.R. Laurence
Product family: Windows
Product group: Aluminum Windows
Date of publishing: 2018-08-10
Edition number: 1
Type: Object (single object)
Download (7)

As part of the 8000 Series of heavy commercial windows, the BW8000 Blast Mitigation Single Hung Window offers a DoD 1 psi blast resistance capability to the product line. The 4-1/2" (114 mm) deep frame is designed to match typical building conditions, including our entrances and storefront. An efficient thermally insulated frame accepts glazing infills 1-1/32" (26 mm), with extruded pulls at the interlock and bottom rail. The window features a self-locking latch and Class 5 Balances for ease of operation. Accessories such as Mulling Bars, Subsills, and Head and Jamb Channels are available. The high performance BW8000 Window is both AAMA CW60 Rated and NFRC Certified.

• 4-1/2" (114 mm) Deep Frame to Match Entrances and Storefront
• Choice of Block or Fin Frame
• DoD Blast Rated for 1 PSI
• Thermally Insulated - NFRC Certified
• 1-1/32" (26 mm) Glazing
• AAMA CW60 Rated and Labeled Window
• Class 5 Balance for Ease of Operation
• Available in an Array of Architectural Coatings and Anodized Finishes
• Maximum Frame Size 54-7/8" x 90" (1651 x 2286 mm)
• Made in the USA


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Single hung windows
UNSPSC code: 30171605
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97-02
Uniclass 2.0 Description: Aluminium Window Units
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 25-30-95-28
NBS Reference Description: External Window Systems
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 13 15
OmniClass Title: Metal Single Hung Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Depth 4.5 in
Frame Material Aluminum
Method Of Operation Single Hung
Thermal Transmittance 0.34

BIMobject®