Publish your products
Series IG500 Hurricane Resistant Storefront

Series IG500 Hurricane Resistant Storefront

9/16" (14 mm) Glazing
  • 2-1/2" x 5" (63 x 127 mm) Framing
  • Large Missile Impact Tested
  • Structurally Tested to 210 mph
  • Integral Secondary Water Control

The Storm Front™ System is a dry glazed system that saves both time and money at installation. The IG500 and IG600 Storm Front™ Systems have passed the stringent requirements of the Miami/Dade County protocol for maximum protection from high winds and wind borne debris. The Storm Front™ Entrance incorporates a patented one glazing bead design, ensuring maximum protection at the entrance area.
Technical specification
  • Unique ref.crl-usalum-series-ig500-ig600
  • Product familyDoors
  • Product groupAluminum -Framed Entrances And Storefronts
  • TypeObject (single object)
  • Date of publishing2015-06-27
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Door sets
  • CSI MasterFormat 2014 Code08 41 00
  • CSI MasterFormat 2014 TitleEntrances and Storefronts
  • OmniClass Number23-13 33 23
  • OmniClass TitleStorefronts

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit