Publish your products
TURBOFLEX Glass Railing System

TURBOFLEX Glass Railing System

Breakthrough Innovation, Built for the Industry 

TURBOFLEX combines the most sought after features of glass railings into one groundbreaking system. Its advanced glass securing technology offers both tilt and height adjustment to get perfect glass alignment and clean sightlines every time. The TURBOFLEX base shoe accommodates glass thicknesses from 1/2” to 27/32” delivering a streamlined railing solution that simplifies planning and eliminates the need to specify multiple base shoe profiles. 

With TURBOFLEX, structural performance is front and center. The system passed Miami-Dade HVHZ testing, which is the most stringent impact and cyclic pressure test in the nation. Precision, versatility, and rock-solid stability – that’s TURBOFLEX

Specification
  • ADJUSTABILITY: Glass securing system offers ±2 degrees of glass tilt adjustment for clean sightlines. ±1/8” height adjusters are also available to perfectly align glass. 

    VERSATILITY: Base shoe accommodates monolithic and laminated glass thicknesses from 1/2” to 27/32”, greatly simplifying specification. 

    STABILITY: Unmatched structural performance–passed Miami-Dade HVHZ testing. System also features stainless steel glass clamping components for enhanced resiliency. 

    SUSTAINABILITY: Unique hollow base shoe design uses 60% less material than standard base shoes while making it much lighter.

Technical specification
  • Unique ref.turboflex-glass-railing-system
  • Product familyRailings
  • Product groupWindscreen
  • TypeAssembly (multiple objects)
  • Date of publishing2026-06-03
  • Edition number1
  • Depth (inches)5
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit