Publish your products
Access Point
Access Point
Access Point
    Crossville

    Access Point

    Get immediate access to great design with Access Point, Crossville’s collection of always-on-point and in-stock genuine porcelain tiles. Featuring some of today's most sought-after looks – including concrete, travertine, and white marble visuals – Access Point is perfect for price-conscious projects and those seeking made in the USA products. All Access Point tiles are calibrated in 12x24 sizes and are balanced with 2x2 mosaics and 4x24 bullnose pieces, all manufactured in Crossville, TN. With distribution across the United States, Canada, and the Caribbean, Crossville is committed to the quick delivery needed to deliver tile in style.

    The 12 x 24 unpolished products in this collection are part of our CrossValue Program of readily available budget-prices solutions, perfect to fulfill your value engineering, discretionary and specification needs.

    Get in contact with Crossville

    Specification
    • Breaking Strength >400 lbf ASTM C648

      Bond Strength >200 psi ASTM C482

      Facial Dimension ± 0.15% ASTM C499

      Range of Thickness 0.025" ASTM C499

      Warpage ± 0.20% ASTM C485

      Wedging ± 0.30% ASTM C502

      Chemical Resistance Unaffected ASTM C650

      Frost Resistance Resistant ASTM C1026

      Water Absorption <0.50% ASTM C373

      Scratch Hardness 7 Mohs Scale

    Technical specification
    • Unique ref.access-point-porcelain-stone-tile
    • Product familyTile
    • Product groupPorcelain Stone
    • TypeObject (single object)
    • Date of publishing2024-10-11
    • Edition number1
    • Height (mm)24
    • Width (mm)12
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13 11
    • OmniClass TitleCeramic Mosaic Tile Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States