Publish your products
Vertical-Lift Hydraulic Door & Window System
Vertical-Lift Hydraulic Door & Window System
Vertical-Lift Hydraulic Door & Window System
Vertical-Lift Hydraulic Door & Window System

    Vertical-Lift Hydraulic Door & Window System

    The Vertical Lift Hydraulic System offers a unique blend of space saving and towering beauty. Designed to lift open, straight up, within the incorporated mounting frame, the Vertical Lift System offers a solution which projects neither to the exterior, nor to the interior, eliminating any conflicts with both exterior awnings or furniture, and any interior HVAC, lighting or fire suppression.

    Available in custom sizes from counter-top application to two-story atriums, the Vertical Lift System provides an impressive visual statement supported by well-engineered operation.

    Specification
      • Shipped powder-coat finished. A full array of standard, non-standard, and custom colors are available, with few exceptions.
      • Manual lowering system in case of power failure
      • Total security without the use of locking mechanisms. The hydraulic cylinders draw the system panels closed with 1,000+ lbs. of force, creating a tight seal around the perimeter
      • Full perimeter weather seals
      • Integral mounting frame to limit loads on the structure
      • Remotely mounted power unit
      • No floor/sill track is required – Nothing to impair movement through the opening
      • The use of hydraulics eliminates the need for limit switches
    Technical specification
    • Unique ref.hydraulic-vertical-lift-door-system
    • Product familyHydraulic
    • Product groupVerticl Lift System
    • TypeObject (single object)
    • Date of publishing2026-08-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • ETIM CodeEC001521
    • ETIM NameDoor sliding contact
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • CSI MasterFormat 2014 Code08 36 00
    • CSI MasterFormat 2014 TitlePanel Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States