Publish your products
The Hydraulic Single Swing Door System

The Hydraulic Single Swing Door System

Shipped powder-coat finished. A full array of standard, non-standard, and custom colors are available, with few exceptions.Manual lowering system in case of power failureTotal security without the use of locking mechanisms. The hydraulic cylinders draw the system panels closed with 1,000+ lbs. of force, creating a tight seal around the perimeterFull perimeter weather sealsIntegral mounting frame to limit loads on the structureRemotely mounted power unitNo floor track is required. Nothing to impair movement through the openingWhen open the system forms an awning providing protection from the weather and sunThe use of hydraulics eliminates the need for limit switches Crown Doors finishes each of our projects right here, in factory, using our state-of-the-art powder-coat facility, and our custom-design mantra follows through to our finish options as well – A full array of standard, non-standard, and custom colors are available, with few exceptions. We maintain a small list of customer-favorite colors as “standards,” though virtually any “non-standard” or entirely custom finish options are available (may affect cost and lead time).
Specification
  • Shipped powder-coat finished. A full array of standard, non-standard, and custom colors are available, with few exceptions. Manual lowering system in case of power failure Total security without the use of locking mechanisms. The hydraulic cylinders draw the system panels closed with 1,000+ lbs. of force, creating a tight seal around the perimeter Full perimeter weather seals Integral mounting frame to limit loads on the structure Remotely mounted power unit No floor track is required. Nothing to impair movement through the opening When open the system forms an awning providing protection from the weather and sun The use of hydraulics eliminates the need for limit switches
Technical specification
  • Unique ref.the-hydraulic-single-swing-door-system
  • Product familyHydraulic
  • Product groupSingle Swing System
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • ETIM CodeEC001521
  • ETIM NameDoor sliding contact
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 DescriptionDoorsets
  • CSI MasterFormat 2014 Code08 36 00
  • CSI MasterFormat 2014 TitlePanel Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit