Publish your products
DCi 8|300DA Eight-channel, 300W @ 4Ω Power Amplifier with Dante™ / AES67 Networked Audio, and 70V/100V / EN 54-16 Compliant for Life Safety Applications

DCi 8|300DA Eight-channel, 300W @ 4Ω Power Amplifier with Dante™ / AES67 Networked Audio, and 70V/100V / EN 54-16 Compliant for Life Safety Applications

For applications that require Dante or AES67 networked audio, the Crown DriveCore Install DA Series provides a balanced combination of output power, channel count and speaker load flexibility along with proprietary DriveCore® technology for superb efficiency and exemplary audio quality. The DCi DA Series includes a high-powered DSP with JBL speaker tunings, network control/monitoring, and the ability to drive 2/4/8/16 ohm, 70V and 100V speaker loads. The amp’s advanced capabilities and support for Dante Domain Manager makes it perfect for installations that have standardized on Dante for networked audio transport.

More Details

  • Redundant, independent Dante / AES67 ports
  • Primary & Secondary
  • Will accept 48khz or 96khz
  • Capable of sending out Dante / AES67 audio from analog inputs pre/post processing (@ 48kHz)
    • Audio Architect Control and Monitoring
    • DriveCore Amplifier Technology
    • Universal PFC Power Supply
    • DSP
  • 48kHz processing
  • 20 Presets
  • Input router
    • High, medium, and low priority inputs
  • Input delay up to 2s
  • Input EQ
  • Crossover
  • Output EQ
  • Output Delay up to 100ms
  • LevelMAX limiter
  • Load Monitoring
    • Pilot tone
  • Normal
  • Burst
    • Continuous Load Monitoring
    • Sweep Load Monitoring
  • Channel Auto-Standby
  • Speaker Tunings
    • Aux-Port
  • Sleep contact closure
  • Amp Status output
    • Removable air filters
    • Front panel LED indicators
    • AES67 Compatible
Specification
  • Features

    • Integrated Dante™ / AES67 Networked Audio – Simplifies installation by enabling Dante / AES67 networked audio signals to be sent directly to the amplifier. Provides flexibility of installation options available with our expansive line-up of DriveCore Install amplifiers. Includes support for Dante 4.0 firmware for integration with Dante Domain Manager.
    • Network Configuration, Monitoring & Control – Better monitoring, control and audio manipulation with the HiQnet™ protocol over standard TCP/IP network. The HiQnet Audio Architect software allows for remote configuration, monitoring, and control of all aspects of the DCi-DA Series amplifiers.
    • Programmable General Purpose Input/Output Port – GPIO ports can be configured in many different ways, such as volume controls, recall presets, or to report errors to third-party control system.
    • Digital Signal Processing – DSP capabilities include the following:
      • LevelMAX Limiters
      • Input/Output EQ
      • Crossover
      • Delay
      • Matrix Router
      • Speaker Line Monitoring
    • EN 54-16 Compliant for Life Safety Applications - Part 16 of the European Union’s (EU) EN 54 standard for fire detection and alarm systems has a specific requirement for voice alarms, which output messages in the form of a voice message rather than a traditional siren. This amplifier is certified as part of an EN 54-16VACIE*, meeting the stringent requirements of a life safety system to serve the needs of hospitality, large venue and other markets.

    Specifications

    Output Channels8
    Frequency Response (8Ω, 20Hz - 20kHz)±0.25dB
    Dante Input Signal to Noise Ratio>108dB
    Total Harmonic Distortion (at full rated power, 20Hz - 20kHz)0.35%
    Voltage Gain34dB
    Damping Factor (20Hz to 100Hz)>1000
    Input Impedance (nominal balanced, unbalanced)10kΩ, 5kΩ
    Maximum Input Level before Compression+20dBu
    Load Impedance (Stereo/Dual Mode)2Ω - 16Ω; 70Vrms and 100Vrms
    Load Impedance Bridge Mono4Ω - 16Ω; 140Vrms and 200Vrms
    CoolingContinuously variable speed forced air, front to back airflow
    Maximum Fan Noise (re dBA SPL @ 1M)47
    Required AC Mains (±10%)100V-240V ~ 50/60Hz
    Power Connector20A IEC
    Dimensions19" x 3.5" x 14.25" (2U high)
    48.3cm x 8.9cm x 35.63cm
    Weight23.5lbs (10.66kg)


Technical specification
  • Unique ref.crown-dci-8-300da
  • Product familyAmplifiers
  • Product groupDriveCore Install DA Series
  • TypeObject (single object)
  • Date of publishing2022-01-27
  • Edition number1
  • Height (inches)3.5
  • Width (inches)19
  • Depth (inches)14.25
Related
  • Weight Net (Lbs)23.5
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationElectrical Element
  • ETIM CodeEC000117
  • ETIM NameHiFi Amplifier
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_60_75_08_02
  • Uniclass 2015 DescriptionAudio amplifiers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 23 11
  • OmniClass TitleStereo Amplifiers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe