Publish your products
Serie 45 - Ventana de proyección Externa
Serie 45 - Ventana de proyección Externa
Serie 45 - Ventana de proyección Externa
    Cuprum

    Serie 45 - Ventana de proyección Externa

    4.7 out of 5 stars4.7(20 reviews)
    External swing opening 52mm casement depth hinged window system It presents the possibility of incorporating multipoint cremone Glazing capacity up to 24 mm Perimeter reinforcement system in leaf and frame
    Specification
    • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A5 (> Hurricane) Air infiltration P5(< 3 Hurricane) Static air pressure V5 (>232 Huricane) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Technical specification
    • Unique ref.cuprum_ventana_proyectable_externa_serie_45
    • TypeObject (single object)
    • Date of publishing2023-06-09
    • Edition number1
    • Height (mm)1200
    • Width (mm)1300
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow

    Region availability

    North America
    Mexico