Publish your products
Anchor point up to 6 degrees for bituminium membrane
Anchor point up to 6 degrees for bituminium membrane
Anchor point up to 6 degrees for bituminium membrane
Anchor point up to 6 degrees for bituminium membrane
Anchor point up to 6 degrees for bituminium membrane

    Anchor point up to 6 degrees for bituminium membrane

    Anchoring loop serves as an attachment point for personal fall protection equipment to minimise the pendulum effect in case of a fall. Anchoring loop may replace ridge rails on low-slope roofs where the roof pitch is less than 6° or as a supplement at the corner of the roof 2 m from each roof edge where the roof pitch is less than 25°. Anchoring loop is mounted on our membrane roofing mounting plate.
    Technical specification
    • Unique ref.Construction_Roof-Accessories_CWL_Anchor_point_bit
    • Product familyRoof accessories
    • Product groupRoof accessories
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    • Height (mm)181
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationTransport Element
    • Uniclass 2015 CodeSs_80_30_25_30
    • Uniclass 2015 DescriptionFixed rig suspended access systems
    • OmniClass Number23-13 41 00
    • OmniClass TitleRoof Specialties and Accessories

    Region availability

    Europe Asia
    Åland Islands
    Georgia
    Albania
    Israel
    Andorra
    Lebanon
    Austria
    Türkiye
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit