Publish your products
LIGHT Bicycle shelter 8m 16 bicycles
LIGHT Bicycle shelter 8m 16 bicycles
LIGHT Bicycle shelter 8m 16 bicycles
LIGHT Bicycle shelter 8m 16 bicycles
LIGHT Bicycle shelter 8m 16 bicycles
LIGHT Bicycle shelter 8m 16 bicycles
    CYKLOS

    LIGHT Bicycle shelter 8m 16 bicycles

    4.8 out of 5 stars4.8(6 reviews)

    The bicycle shelter LIGHT is designed to function as a protection for bicycles, charging stations, seat benches or elsewhere where needed in the public space. LIGHT is also available with an integrated solar cell system - SUNLIGHT. Together with the bicycle rack DELTA (or any other of our bicycle racks) it creates a complete and functional bike parking solution.

    Specification
    • Sizes

      Cyklos LIGHT 4,0m Low (1982 mm) (Art.No: 143786) 

      Cyklos LIGHT 4,0m Low (1982 mm) (Art.No 143772) 

      Cyklos LIGHT 4,0m High (2432 mm) (Art.No 143777) 

      Cyklos LIGHT 4,0m High (2432 mm) (Art.No 143776)

      The c.t.c distance is 4m. Other c.t.c distances is available for special order.

       

      Different alternatives for ground attachment:

      1. Foundation post (Art.No 300601)

      2. Concrete foundation

       

      Material:

      Poles and roof-frame in steel. Roof in UV-resistant solid polycarbonate Grey.

      Hot-dip galvanized 

      Powder coated in any RAL color. Standard is color black RAL 9005

      Hot-dip galvanized + Powder coated in any RAL color. Standard is color black RAL 9005

    Technical specification
    • Unique ref.LIGHT-BicycleShelter-8000
    • Product familyBicycle parking
    • Product groupCycle shelter LIGHT
    • TypeObject (single object)
    • Date of publishing2018-04-17
    • Edition number1
    • Height (mm)1982
    • Width (mm)8000
    • Depth (mm)1950
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)741
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeSs_40_20_30_20
    • Uniclass 2015 DescriptionCycle parking equipment systems
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    France
    Ireland
    Norway
    Sweden
    United Kingdom