Publish your products
FLOW Bicycle garage 6500x12000 mm
FLOW Bicycle garage 6500x12000 mm
FLOW Bicycle garage 6500x12000 mm
FLOW Bicycle garage 6500x12000 mm
    CYKLOS

    FLOW Bicycle garage 6500x12000 mm

    FLOW is a bicycle garage where classic shapes meet modern design in the public environment. With its large glass areas and round shapes, it catches the eye while offering the cyclist a smooth parking flow with the best function and user-friendliness.

    Swedish-made bicycle garage that builds on the principle of Cyklo's previous weather protection - with good accessibility without inner posts or other obstacles inside the structure. Automatic sliding door combined with robust and intuitive bicycle rack (e.g. DELTA or VENTURA) creates a fast and commuter-friendly bicycle parking.

    The weatherproof building without interior columns provides high accessibility and user-friendliness. Smooth sliding doors that open easily automatically when you bring your bike in. Powerful LED lighting as standard for increased security and optional interior ceiling for a perceived sense of space. Facade made of personal-safe glass – durable and easy to clean.

    Specification
    • Models and dimensions

      Width: 6.5 m or 8 m. Length: from 6 m, extendable in 2 m modules.

      Supplied with one or two automatic sliding doors.

      Materials

      Option 1 – Hot-dip galvanized steel

      Option 2 – Hot-dip galvanized + powder coated in any RAL color.

      • Standard color: black RAL 9005

      • Walls made of safety glass – durable and easy to clean

      • Roof made of solid polycarbonate (PC) or prepared for sedum (max. load 0.5 kN/m²)

      Certifications

      CE-marked according to EN 1090

      Certified according to SundaHus and Byggvarubedömningen®

    Technical specification
    • Unique ref.FLOW-Bicycle-garage-6500x12000-mm
    • Product familyBicycle parking
    • Product groupBicycle garage
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Finland
    Norway
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit