Publish your products
LINK Modular Bicycle Garage 8000 mm
LINK Modular Bicycle Garage 8000 mm
LINK Modular Bicycle Garage 8000 mm
LINK Modular Bicycle Garage 8000 mm
LINK Modular Bicycle Garage 8000 mm
LINK Modular Bicycle Garage 8000 mm
LINK Modular Bicycle Garage 8000 mm
LINK Modular Bicycle Garage 8000 mm
    CYKLOS

    LINK Modular Bicycle Garage 8000 mm

    LINK Bicycle Garage stands out for its functionality and ease of use for the cyclist. LINK is a Swedish made bicycle garage that builds on the principle of Cyklos previous cycle shelters, with good accessibility and no inner posts or other obstacles inside the construction.

    This version has a fixed width of 8000 mm and a modular length, so the garage can be extended in 2 meter steps to match the number of bike spaces needed on site. Glass facades, strong interior lighting, and automatic sliding doors combined with a robust and intuitive bicycle rack such as DELTA or the two tier rack OPTIMA or VENTURA create fast and commuter friendly bike parking.

    Specification
    • Cyklos LINK width 8m (modular system)

      The width is fixed at 8000 mm. The length is modular and adjustable: it starts at 6 m per gable and can be extended in 2 m modules (1.6 m modules in areas with heavy snow during the winter season) to fit the required capacity.

      Doors:

      Delivered with one or two automatic sliding doors.

      Roof:

      Delivered prepared for Sedum, or as solid polycarbonate (PC).

      Foundation:

      Own concrete foundation.

      Material alternatives:

      Hot-dip galvanized

      Hot-dip galvanized + powder coated in any RAL color. Standard color black RAL 9005. Poles and roof frame in steel.

    Technical specification
    • Unique ref.LINK-bicycle-garage-8000x16000-mm
    • Product familyBicycle parking
    • Product groupBicycle garage
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)3340
    • Width (mm)6000
    • Depth (mm)8000
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationObject
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Europe
    Finland
    Norway
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit