Publish your products
Spin360 Bicycle Shed
Spin360 Bicycle Shed
Spin360 Bicycle Shed
    CYKLOS

    Spin360 Bicycle Shed

    SPIN360 © Innovative and space-saving bicycle housing

    SPIN360 © is an innovative and space-saving bicycle shed with rotating function, designed to offer safe, secure and efficient parking for up to 12 bicycles. Perfect for urban environments, residential areas and other public places with limited space where safety, usability and sustainability are in focus. Engineered for demanding Nordic climates and with its compact design and self-supporting structure, SPIN360 © is easy to install and dismantle.

    Specification
    • Dimensions
      Diameter: 3.6m
      Height: 2.6m
      Door opening width: 1.25m

      Material

      Frame: Hot-dip galvanized + Powder coated in any RAL color. Standard color is black RAL 9005.
      Door: Aluminum + Powder coated in any RAL color (same as frame). Standard color is black RAL 9005.
      Frame + bike rack: Hot-dip galvanized steel

      Walls

      • Cyklos SPIN360 © Wall Superwood Nature
        Maintenance-free Superwood walls provide a durable and aesthetically pleasing finish.
      • Cyklos SPIN360 © Wall Thermo Grey Fire Protected
        To ensure fire protection requirements, there are wooden slats Thermo Fire Protection.

      Roof
      Option 1. – Biotope roof that promotes biodiversity
      Option 2. – Sedum roof for green space

      Lock
      Digital lock that can be connected to a property or stand-alone
      Optional – Cloud service that manages access with QR code for users

      Lighting
      LED 4000K
      LED 3000K

    Technical specification
    • Unique ref.spin360-bicycle-shed
    • Product familyBicycle parking
    • Product groupBicycle garage
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Denmark
    Finland
    France
    Ireland
    Norway
    Sweden
    United Kingdom