Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
cylinda/products/0af91304-57c8-4381-a65c-f0510366c859
Home
Categories
Kitchen
Appliances
Cylinda fridge K 8185
Available in United States
Cylinda
Follow
Cylinda fridge K 8185
A refrigerator with convenient adjustable interior, large boxes and glass shelves and a fan for more even cooling.
Download
Technical specification
Technical specification
Unique ref.
9101511
Product family
Kitchen
Product group
Fridge
Type
Object (single object)
Date of publishing
2014-01-02
Edition number
1
Height (mm)
1850
Width (mm)
595
Depth (mm)
600
Links
Links
Product url
http://www.cylinda.se/ProduktDetalj/7524
Installation instructions
http://www.cylinda.se/resurs/Cylinda/Bruksanvisningar/Kylsk%C3%A5p/K%208185%20RF%20A_plus.pdf
Product certification
http://www.cylinda.se/ProduktDetalj/7524
Technical description
http://www.cylinda.se/Produktsupportdetaljer/GenereraPdf?prubId=7524
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
75
Classification
Classification
BIMobject Category
Kitchen - Appliances
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
3.8
(
59
)
Download
SEPS2BIM
K4500 - Stove, Household, 4 Burner, w/Oven, Electric
3.1
(
22
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Hoshizaki
HR24C-G, Refrigerator, Single Section Undercounter
4.8
(
10
)
Download
Eagle Group
Quad-Adjust® Wire Shelving
3.5
(
13
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download