Publish your products
SlimLine Hydraulic, Vertical Gate Closer DC622G
SlimLine Hydraulic, Vertical Gate Closer DC622G
SlimLine Hydraulic, Vertical Gate Closer DC622G
SlimLine Hydraulic, Vertical Gate Closer DC622G
SlimLine Hydraulic, Vertical Gate Closer DC622G
SlimLine Hydraulic, Vertical Gate Closer DC622G
SlimLine Hydraulic, Vertical Gate Closer DC622G
SlimLine Hydraulic, Vertical Gate Closer DC622G

    SlimLine Hydraulic, Vertical Gate Closer DC622G

    Minimal, slimline design, mounted vertically

    The DC622G hydraulic gate closer features a minimal, vertical design and offers exceptional versatility with 14 mounting options, accommodating metal gates and brick and concrete walls and face or center mounted hinges. Its adjustable closing and latch speeds, 3D Cam-Motion® Technology, and ability to self-close gates up to 330 lbs (150kg) make it ideal for retrofits. The closer is ADA-compliant on gates 32” (813mm) or wider. Designed for all-weather performance and easy, weld-free installation, the DC622G is both robust and user-friendly.

    Versatile Installation:

    • Can be mounted on pillars or walls, on both the push and pull sides of the gate.
    • Ideal for retrofits and new construction.

    Versatile Compatibility: Compatible with face or center mounted hinges and almost any pedestrian and security gate.

    Maximum Gate Size/Weight: For gates up to 4’ 3” wide and 330 lbs.

    User-Friendly Installation: No welding required, making setup quick and easy.

    Adjustable Speeds: Independently adjustable closing and latch speeds for customized operation

    Easy Speed Adjustments: Side-facing metal vales for easy access.

    All-Weather Performance: Consistent operation across a wide range of temperatures.

    Enhanced Safety: Pinch-free guide rail for added safety.

    ADA suitable for gates with 34” or greater widths.

    Includes: all necessary installation hardware, including a guide rail, mounting screws, and rivets.

    Specification
    • Brand: SureClose®

      Product Code: DC622G-L-900, DC622G-R-9004, DCA632-9004, DCA633-9004

      Gate Application: Child Safety Gate, Front Gate, Side Gate, Pedestrian Gate, Driveway Gate - Double, Driveway Gate - Single, Pet Gate, Playground Gate, Public/Commercial Gate, Security Gate, Privacy Gate, Safety Gate

      Gate Type: Self-Closing

      Gate Material: Aluminum, Steel/Ornamental Iron, Brick

      Self-Closing Gate Weight: Up to 330lb (150kg)

      Approx Gate Size: 4.3ft W x 6ft H (1.3m x 1.8m)

      Gate Frame/Post Shape: Square-to-Square

      Min Post Size: 2"+ (50mm)

      Ideal Gate Gap: ½”–1⅜” (12-35mm)

      Fixing Method: Screw-On

      Color/Finish: Black Anodised

    Technical specification
    • Unique ref.dc622g
    • Product familyGate Closers
    • Product groupConcealed Hinge-Closers
    • TypeObject (single object)
    • Date of publishing2026-03-18
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Gates