Publish your products
Norden Star
Norden Star
Norden Star
Norden Star
Norden Star
Norden Star
    D2.DESIGN

    Norden Star

    4.5 out of 5 stars4.5(12 reviews)
    Norden Star chair is perfectly suitable for modern kitchen or dining room. It will aslo fit in as a standalone chair in a creative workplace. The seat is made of polypropylene and it is lined with soft foam, covered with artificial leather in the color of the backrest. Such a comfy seat leans on the stable construction of four beech legs, which guarantee solid support. The simple form provides the chair with a light and elegant look.
    Specification
    • The seat is made of polypropylene and it is lined with soft foam, covered with artificial leather in the color of the backrest.The seat leans on the stable construction of four beech legs. It is avaiable in the following colors: black, grey, red, white, green, blue, yellow, violet.
    Technical specification
    • Unique ref.norden_star
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2014-12-01
    • Edition number1
    • Height (mm)815
    • Width (mm)500
    • Depth (mm)470
    Related
    • Material mainPolypropylene
    • Material secondaryBeech
    • Manufactured inChina
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Czech Republic
    Poland