Publish your products
Dacor 46"/36"/30" Classic Gas Cooktops, Black/Stainless Steel
Dacor
Archived

Dacor 46"/36"/30" Classic Gas Cooktops, Black/Stainless Steel

Dacor Classic Gas Cooktops feature high-output sealed gas burners and extra-wide continuous platform grates. You'll experience the speed, precision, and control needed for any type of cooking, even with oversized pots and pans.

Main Features
  • 6 Sealed Gas Burners (SGM466)
  • 5 Sealed Gas Burners (SGM365)
  • 4 Sealed Gas Burners (SGM304)
  • Blue "On" Indicator Light (SGM365)
  • Perma-Flame™ Instant Reignition
  • Smart Flame™ Temperature Management
  • Brass Valves
  • 3 13" Continuous Platform Grates™ (SGM466)
  • 1 12" Continuous Platform Grate and 2 11" Continuous Platform Grates™ (SGM365)
  • 2 11" Continuous Platform Grates™ (SGM304)
  • Bead-Blasted Spill-Basin (SGM466S, SGM4365S, SGM304S)
  • Sealed Cooktop Spill-Basin (SGM466B, SGM4365B, SGM304B)
  • Raised Ventilation Compatible
  • Designed and Manufactured in California, USA
Technical specification
  • Unique ref.dacor-6
  • Product familyCookers, Ovens, Stoves
  • Product groupDacor
  • TypeObject (single object)
  • Date of publishing2009-11-25
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Appliances
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit