Publish your products
Storage Locker Double-Tier 300, Laminate Door
Storage Locker Double-Tier 300, Laminate Door
Storage Locker Double-Tier 300, Laminate Door
Storage Locker Double-Tier 300, Laminate Door
Storage Locker Double-Tier 300, Laminate Door
Storage Locker Double-Tier 300, Laminate Door
Storage Locker Double-Tier 300, Laminate Door
    Dalform

    Storage Locker Double-Tier 300, Laminate Door

    The 2-Tier Locker is a highly popular school locker that offers two interior layouts: a school locker with a book compartment and a coat hook, or a clothing locker with a clothes rail with double coat hooks. The 2-Tier Locker is often combined with a Low Height Locker to create interiors with asymmetrical heights.

    The locker features a fully welded frame in 1 mm sheet steel. The doors are available in either 3 mm steel or 10 mm compact laminate, and are fitted with robust piano hinges.

    The lockers are delivered in two different heights and two different depths. They can be ordered with either a flat or a sloping roof, and both leg frames and benches are available as options.


      Technical specification
      • Unique ref.2-Compartment-Locker-300x500x1700-Laminate-Door-copy-2
      • Product familyStorage
      • Product groupLocker
      • TypeObject (single object)
      • Date of publishing2026-06-30
      • Edition number1
      • Height (mm)1700
      • Width (mm)300
      • Depth (mm)500
      Related
      • Material mainSteel
      • Designed inSweden
      • Manufactured inSweden
      • Weight Net (Kg)38
      Classification
      • BIMobject CategoryFurniture - Shelving & Storage
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_30_78_48
      • Uniclass 2015 DescriptionLockers
      • CSI MasterFormat 2014 Code10 51 00
      • CSI MasterFormat 2014 TitleLockers
      • OmniClass Number23-21 15 27 13
      • OmniClass TitleClothing Shelving and Storage Units
      • CSI UniFormat II CodeE2010
      • CSI UniFormat II TitleFixed Furnishings

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City