This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

2-Compartment Locker Arched Steel Door W:400 D:500 H:1700

Unique ref.: 2-Compartment-Locker-400x500x1700-Convex-Steel-Door
Brand: Dalform
Product family: Storage
Product group: Locker
Width (mm): 400
Height (mm): 1700
Depth (mm): 500
Date of publishing: 2018-03-15
Edition number: 1
Type: Object (single object)
Download (10)

The two is available in two variants. Either arranged as a student locker or as a wardrobe. Strong locker made of 1mm steel sheet. The integrated socket is reinforced. The locker can be delivered with either flat or sloping ceilings. The surface and reinforced door is made of 3mm steel sheet and fitted with pianohinge.
Interior School locker: Bookcase and wardrobe
Interior Clothes locker: Clothes bar and anchor hook.
Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications.

The clean lines, durability and quality, of Dalform lockers makes them an ideal choice for virtually any facility. Available in a wide range of sizes and designer colors, Dalform lockers are an attractive and effective storage solution.

Dalform have manufactured sheet metal lockers since 2008.

A few types of lockers that we are manufacturing.

  • Clothing Locker
  • Z-locker
  • Storage Locker
  • School Locker
  • Personal Locker
  • Student Locker
  • Sheet Metal Locker


Standard dimensions
The width of the two is 300 or 400mm, the depth is 400 / 500mm and the height is 1700 / 1900mm (1800 / 2000mm at the rear with sloping ceilings at depths 500mm, 1780 / 1980mm at depth 400mm) incl. integrated 100mm high base. The height per compartment is 800 / 900mm.

Colors
The locker bases are powder coated in the standard colors, Light Gray RAL 7035, Medium Gray RAL 7040, Black RAL 9005 or White RAL 9003 (also available in other standard colors for additions). The doors can be ordered in 24 standard colors, two door colors per order are included in the basic price.

Locks and Doors
Hinge clamps in different designs are delivered as standard but can be ordered with another lock type. The doors are available in different shapes and materials, arched or flat, sheet metal or high pressure laminate.

Width: 300/400 mm
Depth: 400/500 mm
Height: 1700/1900 mm
Compartment height: 800/900 mm
An integrated 100 mm base


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 45

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-58
Uniclass 2.0 Description: Office Storage Units
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 00
CSI MasterFormat 2014 Title: Lockers
OmniClass Number: 23-21 15 27 13
OmniClass Title: Clothing Shelving and Storage Units
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Curaçao
  • Dominica
  • Greenland
  • Grenada
  • Guadeloupe
  • Martinique
  • Montserrat
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Assembly Status Complete
Box Depth 400 mm — 550 mm
Box Height 100 mm — 1800 mm
Box Material Steel
Box Width 300 mm — 400 mm
Cabinet Material Steel
Cabinet Type Storage ; Clothing ; Locker ; Swim locker ; School locker ; Gym locker ; Student locker
Coat Hooks Steel
Depth 400 mm — 500 mm
Door Material Steel
Door Thickness 3 mm
Door Type Flat ; Laminate ; Convex
Frame Colour Grey ; Light Grey ; White ; Black
Frame Material Steel
Handle Material Steel
Hanger Type Anchor hook
Height 900 mm — 2000 mm
Hinge Pianohinge
Intended Function Storage ; Clothing ; Locker ; Swim locker ; School locker ; Gym locker ; Student locker
Lock Material Steel
Lock Type Cylinder lock ; Code lock ; Combination lock ; Rfid lock ; Padlock
Locker Type Storage ; Clothing ; Locker ; Swim locker ; School locker ; Gym locker ; Student locker
Material Steel
Number Of Doors 1 qty — 10 qty
Number Of Shelves 1 qty — 10 qty
Overall Unit Depth 400 mm — 550 mm
Overall Width 300 mm — 550 mm
Power Usb | Schuko
Surface Material Powder coating ; Hpl ; Laminate ; High pressure laminate
Unit Height 900 mm — 2000 mm
Unit Width 300 mm — 400 mm
Weight 35 kg — 41 kg
Width 300 mm — 400 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®