Publish your products
Basket Shelf 500
Basket Shelf 500
Basket Shelf 500
    Dalform

    Basket Shelf 500

    Basket shelf

    Available with or without divider.
    We have flexible and smart cloakroom furnishings for preschools, schools and offices. Clothes units, Hat Shelf, Seat Benches, Basket shelf, Boot Hanger and Shoe Racks etc.
    Placed on stand-alone stands or is mounted on wall rails, with or without wood details. Can be supplemented with accessories such as hook strips and dripping tray, etc. Available in 24 standard colors. Other colors can be ordered. The wood components are manufactured in birch melamine as standard, other designs and wood material can be ordered. Can be assembled in many ways.

    The clean lines, durability and quality, of Dalform cloakroom interior makes them an ideal choice for virtually any facility. Available in a wide range of sizes and designer colors, Dalform interior are an attractive and effective cloakroom solution.

    Dalform have manufactured cloakroom interior since 2008

    Specification
    • Specifications

      Depth: 240 mm
      Height: 200 mm
      Width: The system standard is with 250 mm or 300mm per unit.
      Unit that have width 250mm is delivered in modules of 500, 750 and 1000mm.
      Unit that have width 300mm is delivered in modules of 600 and 900mm.
      Other measurements per unit can be ordered.

      Wall rails and stand-alone floor racks are available in varying lengths.

    Technical specification
    • Unique ref.Basket-Shelf-500-2x250
    • Product familyStorage
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2018-10-01
    • Edition number1
    • Height (mm)200
    • Width (mm)500
    • Depth (mm)240
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_13
    • Uniclass 2015 DescriptionCloakroom units
    • CSI MasterFormat 2014 Code41 53 00
    • CSI MasterFormat 2014 TitleStorage Equipment and Systems
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units
    • CSI UniFormat II CodeC
    • CSI UniFormat II TitleINTERIORS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit