This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Hang Rail 1472

Unique ref.: Hang-Rail-1472
Brand: Dalform
Product family: Storage
Product group: Cloakroom
Width (mm): 26
Height (mm): 1472
Depth (mm): 16
Date of publishing: 2018-12-12
Edition number: 1
Type: Object (single object)
Download (11)

We have flexible and smart cloakroom furnishings for preschools, schools, dressing rooms, waiting rooms and offices. Clothing compartment shelf, Hat rack, Bench, Basket shelf, Cabinet, Bench whit shelf and Shoe rack placed on stands or on wall rails. Can be supplemented with accessories like Hook strip, Boot hanger and Drip tray, etc. Wood details are supplied as standard with birch melamine, and other designs and wood can be ordered. Steel details are available in all 24 standard colors.

The system is mounted on wall rails, hanging rails with suspension rails or stand-alone rack. Rails and stands are available in varying lengths and designs. Stands for stand-alone mounting are available in both L-version for single-sided stands and as T-Stand for double-sided independent gondolas. Wall rails / Stands are delivered in standard versions in the same color as the other steel parts.

The clean lines, durability and quality of Dalform's interior design make them an ideal choice for virtually any environment. Forms from Dalarna is characterized by craftsmanship and good design. In order to create the highest quality cloakroom we combine this heritage with modern materials and manufacturing methods.
Dalform's cloakroom design is available in a wide range of sizes and designer colors, and is an attractive and effective cloakroom solution.

The hang rail is easy to hang on the suspension rail, then it is possible to continue building with boot hangers, cabinet, etc. The hang rail can easily be moved sideways.
The suspension rail is the only thing that is screwed into the wall. Simple and smooth. The suspension rail is available in three lengths, 1000 mm, 1300 mm and 190 mm


Material main: Powder coated steel
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
Uniclass 1.4 Code: L82114
Uniclass 1.4 Description: Cloakroom units
Uniclass 2.0 Code: SS-25-12-65-85
Uniclass 2.0 Description: Storage Wall Systems
Uniclass 2015 Code: Pr_40_30_78_13
Uniclass 2015 Description: Cloakroom units
NBS Reference Code: 25-12-65-85
NBS Reference Description: Storage Wall Systems
OmniClass Number: 23-21 15 21
OmniClass Title: Cloakroom Units
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Curaçao
  • Dominica
  • Greenland
  • Grenada
  • Guadeloupe
  • Martinique
  • Montserrat
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Assembly Status Complete
Frame Colour 24 std colours
Frame Material Steel
Intended Function Cloakroom ; Preschool ; Kindergarten ; Schools ; Offices
Material Steel
Surface Material Powder coating

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®