Publish your products
Waste-Bins Small
Dandent
Archived

Waste-Bins Small

Waste bin on wheels, 60 liters.
Technical specification
  • Unique ref.AFB110
  • Product familyWastebin
  • Product groupHealthcare
  • TypeObject (single object)
  • Date of publishing2019-10-20
  • Edition number1
  • Height (mm)470
  • Width (mm)430
  • Depth (mm)375
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Trash Cans
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit