Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
dasso/products/37c74fd8-e40a-4f9a-9eff-cdb5775009d9
Home
Categories
Flooring
Wood Flooring
EcoTimber Bamboo Flooring 3-1/4'' Natural Unfurled Bamboo
Available in United States
dasso Group
Follow
EcoTimber Bamboo Flooring 3-1/4'' Natural Unfurled Bamboo
EcoTimber Natural Skin Unfurled Bamboo
Natural skin "finished" face
Regular T&G with an All Bamboo 3 Layer construction
Wear layer thickness of 5mm
Download
Specification
Specification
W5/8"x W3-1/4"x RL (1'-47.25in.)
Technical specification
Technical specification
Unique ref.
ES-FOR-15N-3-Bamboo-Flooring
Product family
dassoFlooring
Product group
Finish By Nature Unfurled Flooring
Type
Object (single object)
Date of publishing
2021-12-24
Edition number
1
Height (mm)
0.63
Width (mm)
3.25
Depth (mm)
43
Related
Related
Material main
Bamboo
Manufactured in
China
Classification
Classification
BIMobject Category
Flooring - Wood Flooring
Region availability
North America
Canada
United States
Similar products
dasso Group
EcoTimber Bamboo Flooring Random Width Natural Unfurled Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' Summer Wheat Densified Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' New Bark Densified Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 3-1/4'' Cinnabar Unfurled Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 1/2'' x 5'' Espresso Smooth Strand Bamboo
Download
dasso Group
EcoTimber Bamboo Flooring 4-3/4'' Winter Wheat Densified Bamboo
Download