Publish your products
Silia, Hook single
Silia, Hook single
    Deante

    Silia, Hook single

    The minimalist bathroom hook has been designed to combine interesting design and high functionality. Fits every contemporary or traditional bathing salon. It has bright and dark glazed, wooden, metal and stone elements. It is very convenient to use, you can hang towels and clothes without any problems. The element has one handle.
    Specification
    • Finish:  chrome
      Surface type:  shine
      Material:  brass
      Height [mm]:  89
      Width [mm]:  16
      Depth [mm]:  47
      Load [kg]:  5
      Mounting kit included:  Yes
    Technical specification
    • Unique ref.ADI_0111
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City