Publish your products
Silia, Shelf ribbed
Deante

Silia, Shelf ribbed

In each bathroom, in the shower, near the bathtub, or the washbasins, the shelf for cosmetics is very useful. The Deante shelf is very practical. Thanks to the openwork construction efficiently discharges water, and the cleaning is limited to rubbing a cloth or rinsing running water. Used for the production of the material is stiff and reliable, and its finish perfectly harmonizes with other elements of the bathroom decor. This is a ribs model.
Specification
  • Finish:  brushed steel
    Surface type:  matte
    Material:  brass
    Height [mm]:  89
    Width [mm]:  616
    Depth [mm]:  246
    Load [kg]:  5
    Mounting kit included:  Yes
Technical specification
  • Unique ref.ADI_F531
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2023-10-20
  • Edition number1
Related
  • Material mainBrass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City