Publish your products
Silia, Toilet paper stand  - 3-function
Deante

Silia, Toilet paper stand - 3-function

Specification
  • Finish: brushed steel
    Surface type:  matte
    Material:  brass, glass
    Height [mm]:  600
    Width [mm]:  312
    Depth [mm]:  150
    Multifunctional product:  Yes

Technical specification
  • Unique ref.ADI_F732
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2023-10-20
  • Edition number1
Related
  • Material mainBrass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City