Publish your products
Arnika, Bidet tap
Arnika, Bidet tap
    Deante

    Arnika, Bidet tap

    A convenient bidet battery facilitates the maintenance of everyday hygiene. This is a tasteful proposal combining modern design, the highest quality materials and an ecological approach. Provides a perfectly selected water temperature, without splashing. A fashionable shape will make a home bathroom or a toilet will become a room not only functional, but also pleasant for the eye, your private oasis of peace.
    Specification
      • Mixer type:  single-handle, mixer
      • Body height: 145 mm
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: Z ≤ 9 (4 - 9) l/min.
      • Spout range: 121 mm
      • Supply hoses: 45 cm
    Technical specification
    • Unique ref.BQA_Z30M
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2022-04-13
    • Edition number1
    • Height (mm)145
    • Depth (mm)121
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City