Publish your products
Correo, Bathroom tower - modular system
Correo, Bathroom tower - modular system
    Deante

    Correo, Bathroom tower - modular system

    Bathroom post with classic, simple shapes has been designed for modern and minimalist sanitary facilities. The universal, deep black finish Nero makes it well with both light and dark arrangements. You can choose one or two shelves from the same collection to the set. What's more, the post can be hanged on the wall and use the bottom bar as a towel hanger. It is compatible with the remaining modular system products. You can design a bathroom in any way to connect a beautiful look and high usability of individual elements.
    Specification
    • Finish:  nero
      Surface type:  matte
      Installation method:  standing
      Width [mm]:  400
      Length [mm]:  200
      Height [mm]:  760
      Material:  stainless steel
      Reversible:  Yes
      Adjustable feet:  Yes
      Mounting kit included:  Yes
      Shelves sold separately:  Yes
      Freedom of combining elements:  Yes
    Technical specification
    • Unique ref.CKC_N20A
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    • Height (mm)760
    Related
    • Material mainComposite
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City