Publish your products
Sabor, Ceramic sink, 1-bowl with drainer
Sabor, Ceramic sink, 1-bowl with drainer
    Deante

    Sabor, Ceramic sink, 1-bowl with drainer

    Ceramic sink was created from high quality raw material, natural origin. This makes it resistant to high temperatures and quick changes. What's more, it does not lose color and gloss with time, and the toned, elegant color perfectly blends with the remaining equipment elements. A practical, 1-chamber sink with a drainer is a perfect solution in small kitchens and studio houses with an annex. At the same time, the dryer function, the profiled surface efficiently discharges water flowing from vessels or washed food.
    Specification
    • SINK
      Finish: grey
      Surface type: matte
      Material: ceramic
      Installation method: inset
      Number of bowls: 1
      Minimum cabinet width [mm]: 600
      Width [mm]: 510
      Length [mm]: 1115
      Height [mm]: 210
      Bowl depth [mm]: 180
      Cut-out Length [mm]: 1095
      Cut-out Width [mm]: 490
      Reversible: yes
      Equipped with accessories: yes
      Drain diameter: 3.5''
    Technical specification
    • Unique ref.ZCB_3113
    • Product familyKitchen
    • Product groupSinks
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City