Publish your products
Silia, Toilet paper stand 3-function
Deante

Silia, Toilet paper stand 3-function

A paper stand is an indispensable element of a toilet or bathroom equipment. It is made of brass and stainless steel, which ensures its solid and durable structure. Classic lines and minimalist character make it a perfect match for modern and minimalist interiors. Thanks to the evenly spaced nozzles, the bather has the freedom to choose between three operating modes. The standard stream is Rainfall, but you can also switch to other modes. This, in turn, results in lower water consumption with the same user comfort.
Specification
  • Finish:  gold
    Surface type:  shine
    Material:  brass, glass
    Height [mm]:  600
    Width [mm]:  312
    Depth [mm]:  150
    Multifunctional product:  Yes

Technical specification
  • Unique ref.ADI_Z732
  • TypeObject (single object)
  • Date of publishing2022-10-21
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit