Publish your products
Silia HEXA, Washbasin tap, with rectangular spout
Silia HEXA, Washbasin tap, with rectangular spout
    Deante

    Silia HEXA, Washbasin tap, with rectangular spout

    Noble form and timeless simplicity, Innovative and easy to maintain brushed gold coating, The mixer is equipped with a stream aerator, The movable aerator allows you to direct the water stream, 45 cm connection hoses included, The mixer body is made of the highest quality brass, The mounting sleeve facilitates the installation of the mixer, Only the best materials, the quality of which has been confirmed by laboratory tests, Z flow class (4-9 l/min) allowing for water consumption reduction, The lever on the side makes it easier to keep the spout clean, Cleaning agent for fixtures in all colors available
    Specification
    • Mixer: Finish: brushed gold Material: brass Mixer type: single-handle, mixer Installation method: standing Total mixer height [mm]: 170 Flow class [l/min]: Z - 4-9 l/min Acoustic group [dB]: I (x ≤ 20) Mixer cartridge: Ceramic cartridge size: 25 mm Spout: Mixer spout range [mm]: 120 Material: brass Aerator: Aerator type: flat, swivel, honeycomb Aerator size: M24 Connecting hose: Length [mm]: 450 Installation thread: 3/8'' Connection thread: M10
    Technical specification
    • Unique ref.BHS_R24M
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2025-04-16
    • Edition number1
    • Height (mm)110
    • Width (mm)220
    • Depth (mm)300
    Related
    • Material mainBrass
    • Designed inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit